Overview
Description
Enhance system efficiency with Renesas' 140W USB-C power supply, featuring SuperGaN technology and an advanced USB PD product portfolio. This design optimizes performance across various loads with adaptive zero voltage switching (ZVS) and smart PFC On/Off control. Compliant with the USB PD 3.1 EPR standard up to 28V and regulatory obligations, it minimizes BOM costs while setting new standards in efficient power delivery. It addresses industry trends toward high-efficiency power supplies by offering a compact design that reduces size and weight, optimizing both cost-effectiveness and ease of integration. Its high performance ensures reliable operation in demanding applications, making it an ideal choice for modern power delivery needs.
System Benefits:
- Adaptive ZVS control for efficiencies exceeding 95% at 28V/5A
- Cost-optimized BOM
- Smart PFC On/Off control for enhanced efficiencies at light loads
- Compliance with USB PD 3.1 EPR standard up to 28V
Comparison
Applications
- Laptops
- Mobile phones and tablets
- USB-C powered systems
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the Cloud