Overview
Description
The R2A20113A controls a boost converter to provide an active power factor correction. The R2A20113A adopts critical conduction mode for power factor correction and realizes high efficiency and a low switching noise by zero current switching. Because the zero current is detected by using the GND current, the ZCD Auxiliary winding is unnecessary. The feedback loop open detection, two mode overvoltage protection, overcurrent protection are built in the R2A20113A, and can constitute a power supply system of high reliability with few external parts.
Features
- Absolute Maximum Ratings
- Supply voltage Vcc: 24 V
- Junction temperature Tj: –40 to +150°C
- Electrical characteristics
- UVLO operation start voltage VH: 12 V ± 0.8 V
- UVLO operation shutdown voltage VL: 9.2 V ± 0.7 V
- UVLO hysteresis voltage Hysuvl: 2.8 V ± 0.7 V
- Functions
- Boost converter control with critical conduction mode
- Two mode overvoltage protection
- Mode 1: Dynamic OVP corresponding to a voltage rise by load change
- Mode 2: Static OVP corresponding to overvoltage in stable.
- Feedback loop open detection
- Overcurrent protection
- Dynamic UVP corresponding to a voltage fall by load change
- Off Time Control function (Frequency Limiter)
- Package lineup: Pb-free SOP-8 (JEDEC)
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: