Overview
Description
This power supply design delivers a robust 240W output, compliant with the USB Power Delivery (PD) 3.2 Extended Power Range (EPR) standard. It caters to diverse power supply requirements and adheres to European regulations mandating the use of USB Type-C universal chargers for various portable electronic devices.
System Benefits:
- Delivers maximum power per USB specifications (48V/5A), ensuring reliable and consistent power for high-demand devices.
- Zero voltage switching (ZVS) minimizes switching loss for high efficiency (>94% at 28V, 5A).
- Enhanced power density reduces size and weight while achieving improved thermal management.
Comparison
Applications
- Laptops
- Power tools
- E-bikes
- Non-mobile Type-C powered handhelds
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudSuperGAN FET
SuperGAN FET
SuperGAN FET
Products
PFC Control
Products
AC/DC Controller
Products
Rectifier
Products
USB PD 3.1 Protocol
Products
Photocoupler
Products
Photocoupler
Products
Exiting Interactive Block Diagram