Skip to main content
Order Now

Overview

Description

The RJP1CS27DWT is a 1250V, 150A, single switch, insulated-gate bipolar transistor (IGBT) with a gate emitter voltage of -30V to 30V, saturated collector emitter voltage of 1.55V, a 150A to 300A DC collector current, and collector emitter voltage of 1250V.

Features

  • Gate emitter voltage: -30V to 30V
  • Saturated collector emitter voltage: 1.55V
  • DC collector current: 150A to 300A
  • Collector emitter voltage 1250V
  • RoHS compliant 

Comparison

Applications

  • Inverters

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models