Renesas insulated-gate bipolar transistors (IGBTs) help designers realize both low saturation voltage and fast switching through thin wafer technology. They, in turn, help to minimize power loss in power conversion systems.
IGBT Product Lineup

Design Topologies
Renesas offers a lineup of products with different voltage tolerances and design topologies suited to various applications including 650V to 1200V products for Automotive, UPS, and industrial inverters, 1800V IGBTs for wind power generation or solar inverter applications.
Learn more about design topologies
IGBTs for Inverters
The IGBT product series for inverters is recommended for frequencies of 1k ~ 50kHz and is ideal for universal power supplies (UPS), motor control, solar power generation, and welding applications.
IGBTs for Power Factor Correction (PFC)
Renesas' IGBT devices for power factor correction are recommended for frequencies of 50Hz ~ 100kHz and are ideal for UPS, solar power generation, and welding applications.
IGBT for Automotive
Renesas “AE series” IGBT is a product optimized for automotive applications using process technology with a unique trench gate configuration.