Skip to main content
Main navigation
Menu
Back
Products
Microcontrollers & Microprocessors
Analog Products
Automotive Products
Clocks & Timing
Interface
Memory & Logic
Power Discretes
Power Management
Programmable Mixed-signal, ASIC & IP Products
RF Products
Sensor Products
Space & Harsh Environment
Wireless Connectivity
Cross-reference Search
Product Selector
Microcontrollers & Microprocessors
Close megamenu
Product Selector
RA Arm Cortex-M MCUs
Product Selector
RZ 32 & 64-Bit MPUs
Product Selector
RL78 Low-Power 8 & 16-Bit MCUs
Product Selector
RX 32-Bit Performance / Efficiency MCUs
Product Selector
RISC-V 32 & 64-Bit MCUs & MPUs
Product Selector
RH850 Automotive MCUs
Product Selector
Renesas Synergy™ Platform MCUs
Product Selector
Other MCUs & MPUs
Applications
Applications
Close megamenu
Automotive
Advanced Driver Assistance Systems (ADAS)
Electric & Hybrid Vehicles (EV)
Infotainment Systems
Vehicle Control Systems
b11f1262-a873-474b-8ca0-e67d7d53dc7b
Communications Infrastructure
Cloud & Enterprise
Memory
Networking & Fixed Access
Wireless Infrastructure
f2aae80f-bc4f-46cf-98ca-2b335c67941f
Consumer Electronics
Computing
Home Theater & Entertainment
Power Adapters & Chargers
Wearables
a48e2c9b-ee85-4613-b198-4b2b59534e7c
Industrial
Appliances
Building Automation
Industrial Automation
Medical & Healthcare
Metering
Motor Drives & Robotics
Renewable Energy & Grid
Retail, Automation & Payment
8bfb0695-71e8-417c-a13f-c74a35d2e627
Key Technologies
Artificial Intelligence (AI)
Gallium Nitride (GaN) Power
Functional Safety
Motor Control
Security
ff726d57-f1ef-4a8e-8670-f7d87673ad39
7aec0cb6-8ed1-4a65-891a-f52a80c88432
Design Resources
Design Resources
Close megamenu
Design & Development
Boards & Kits
Development Tools
Packaging
Software & Drivers
Software & Tools
Cross-reference Search
Gadget Renesas Maker Resources
8786bf49-094e-4e2e-b1c4-4e857090a66c
Featured Design Tools
QuickConnect Platform
Lab on the Cloud
PowerCompass Multi-Rail Design Tool
PowerNavigator
Timing Commander
9e3ae1f6-f13b-4970-8d1a-bb40597d0999
Partners
Preferred Partner Program (Systems)
Renesas Ready Partner Network (Software)
R-Car Consortium
a4e810d8-c96f-4669-add4-cd2a3f129710
Content & Training
Blog
Documents & Downloads
Training & Tutorials
Videos
Webinars
35b76d3d-de79-4ff8-8fe7-80f7fbb8c712
e01478a2-3fb1-4b55-8b25-a0f96fb7f076
Support
Support
Close megamenu
Support Communities
Get help from our expert Renesas technical staff and community.
Analog
Microcontrollers
Microprocessors
Power Management
Wireless Connectivity
bdd78a76-ab9a-48cd-8e37-4a709204d87c
Technical Support
Frequently Asked Questions (FAQ)
Support Tickets
ed64dc91-40ee-4aa8-8f31-adb5977395a0
Training & Events
Events
Training & Tutorials
Videos
Webinars
172ab227-40be-47fa-8612-cda2867e860f
Quality & Packaging
Environmental Compliance
Packaging Information
Product Change Notifications
Product Life Cycle
Product Longevity Program
PSIRT
Quality & Reliability
5e3bbdf7-1829-40d9-9761-eaaa7514aaf8
d437fed0-9142-42f2-b1c4-1d0da0059332
Sample & Buy
Sample & Buy
Close megamenu
Buy Direct from Renesas
Customers can now choose the convenience of buying direct from Renesas.
Ordering Resources
Check Product Availability
Request Samples
Orderable Part Number Guide
End-of-Life (EOL) Products
Sales & Distributor Directory
Cross-reference Search
37914915-9d90-45a4-a0cd-4ad98ad9b4f6
66c859ad-ad1e-4a09-9a5b-e6f5fd568bc5
About
About
Close megamenu
About Renesas
Company Information
Sustainability at Renesas
507386ee-ea1a-41da-9822-865191d2f131
Careers
Company Culture
Search for Jobs
58bd9728-2c64-4aa2-9910-b2304ad3872e
Contact Us
Sales Support
Technical Support
4518335f-38c7-4e56-821f-2df7e5e14091
Newsroom
News Releases
Blogs
f2222376-93e4-48ce-99ec-d83f2b7b491c
Investors
IR Materials
Financial Highlights
Investor Events
Stock Information
6e178d75-b6b3-44d9-8f73-d8bdd96dddde
cc8139d9-2f83-4eb8-8f48-3aa8e857737d
Cart
Sample Request
Language
Language
English
中文
日本語
Log In
Search
Account
Cart
Sample Request
Language
Language
English
中文
日本語
Log In
Breadcrumb
Products
Power Discretes
Power MOSFETs
2SJ389L
2SJ389L
Pch Single Power Mosfet 60V -10A Mohm DPAK(L)
Order Now
Jump to Page Section:
Product Tree
Close product tree menu
Open product tree menu
Overview
Overview
Description
Comparison
Applications
Description
The 2SJ389L is a Pch Single Power Mosfet 60V -10A Mohm DPAK(L).
Comparison
Applications
Documentation
Get document updates
Log in required to subscribe
All Types
Application Note
Guide
Type
Title
Date
Guide
Power Discrete Mount Pad
PDF
796 KB
Dec 12, 2024
Application Note
Attention of Handling Semiconductor Devices
PDF
648 KB
日本語
Apr 16, 2021
2 items