Skip to main content

Overview

Description

The 2SJ598-Z is a Pch Single Power Mosfet -60V -12A 130Mohm Mp-3Z/To-252.

Features

  • Low on-state resistance:
    RDS(on)1 = 130 mΩ MAX. (VGS = –10 V, ID = –6 A)
    RDS(on)2 = 190 mΩ MAX. (VGS = –4.0 V, ID = –6 A)
  • Low Ciss: Ciss = 720 pF TYP.
  • Built-in gate protection diode
  • TO-251/TO-252 package

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 237 KB
Guide PDF 796 KB
Application Note PDF 648 KB 日本語
3 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models