Overview
Description
The 2SJ601 is a Pch Single Power Mosfet -60V -36A 31Mohm Mp-3/To-251.
Features
- Low on-state resistance:
RDS(on)1 = 31 mΩ MAX. (VGS = –10 V, ID = –18 A)
RDS(on)2 = 46 mΩ MAX. (VGS = –4.0 V, ID = –18 A) - Low input capacitance:
Ciss = 3300 pF TYP. (VDS = –10 V, VGS = 0 V) - Built-in gate protection diode
- TO-251/TO-252 package
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 232 KB | |
Guide | PDF 796 KB | |
Application Note | PDF 648 KB 日本語 | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.