Skip to main content

Overview

Description

The 2SJ606 is a Pch Single Power Mosfet -60V -83A 15Mohm Mp-25/To-220Ab.

Features

  • Super low on-state resistance:
    RDS(on)1 = 15 mΩ MAX. (VGS = −10 V, ID = −42 A)
    RDS(on)2 = 23 mΩ MAX. (VGS = −4.0 V, ID = −42 A)
  • Low input capacitance:
    Ciss = 4800 pF TYP. (VDS = −10 V, VGS = 0 V)
  • Built-in gate protection diode

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 208 KB
Guide PDF 796 KB
Application Note PDF 648 KB 日本語
3 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models