Overview
Description
The 2SJ624 is a Pch Single Power Mosfet -20V -4.5A 54Mohm Tmm/Sc-96.
Features
- 1.8 V drive available
- Low on-state resistance
RDS(on)1 = 54 mΩ MAX. (VGS = –4.5 V, ID = –2.5 A)
RDS(on)2 = 71 mΩ MAX. (VGS = –2.5 V, ID = –2.5 A)
RDS(on)3 = 108 mΩ MAX. (VGS = –1.8 V, ID = –1.5 A)
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 200 KB 日本語 | |
Guide | PDF 796 KB | |
Application Note | PDF 648 KB 日本語 | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.