Skip to main content

Overview

Description

The 2SK3365 is a Nch Single Power Mosfet 30V 30A 14Mohm Mp-3/To-251.

Features

  • Low on-resistance
    RDS(on)1 = 14 mΩ (MAX.) (VGS = 10 V, ID = 15 A)
    RDS(on)2 = 21 mΩ (MAX.) (VGS = 4.5 V, ID = 15 A)
    RDS(on)3 = 29 mΩ (MAX.) (VGS = 4.0 V, ID = 15 A)
  • Low Ciss : Ciss = 1300 pF (TYP.)
  • Built-in gate protection diode

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 226 KB 日本語
Guide PDF 796 KB
Application Note PDF 648 KB 日本語
3 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models