Skip to main content

Overview

Description

The 2SK3385-Z is a Nch Single Power Mosfet 60V 30A 28Mohm Mp-3Z/To-252.

Features

  • Low on-state resistance
    RDS(on)1 = 28 mΩ MAX. (VGS = 10 V, ID = 15 A)
    RDS(on)2 = 45 mΩ MAX. (VGS = 4.0 V, ID = 15 A)
  • LowCiss: Ciss = 1500 pF TYP.
  • Built-in gate protection diode
  • TO-251/TO-252 package

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 230 KB
Guide PDF 796 KB
Application Note PDF 648 KB 日本語
3 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models