Overview
Description
The 2SK3386 is a Nch Single Power Mosfet 60V 34A 21Mohm Mp-3/To-251.
Features
- Low on-state resistance
RDS(on)1 = 21 mΩ MAX. (VGS = 10 V, ID = 17 A)
RDS(on)2 = 36 mΩ MAX. (VGS = 4.0 V, ID = 17 A) - Low Ciss: Ciss = 2100 pF TYP.
- Built-in Gate Protection Diode
- TO-251/TO-252 package
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 235 KB | |
Guide | PDF 796 KB | |
Application Note | PDF 648 KB 日本語 | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.