Overview
Description
The 2SK3404 is a Nch Single Power Mosfet 30V 40A 14Mohm Mp-25/To-220Ab.
Features
- 4.5-V drive available
- Low on-state resistance
RDS(on)1 = 14 mΩ MAX. (VGS = 10 V, ID = 20 A) - Low gate charge
QG = 25 nC TYP. (ID = 40 A, VDD = 24 V, VGS = 10 V) - Built-in gate protection diode
- Surface mount device available
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 198 KB 日本語 | |
Guide | PDF 796 KB | |
Application Note | PDF 648 KB 日本語 | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.