Overview
Description
Support is limited to customers who have already adopted these products.
The 2SK3408 is a switching device which can be driven directly by a 4. 0 V power source. The 2SK3408 features a low on-state resistance and excellent switching characteristics, and is suitable for applications such as power switch of dynamic clamp of relay and so on.
Features
- Can be driven by a 4.0 V power source
- Low on-state resistance RDS(on)1 = 195 mΩ MAX. (VGS = 10.0 V, ID = 0.5 A) RDS(on)2 = 250 mΩ MAX. (VGS = 4.5 V, ID = 0.5 A) RDS(on)3 = 260 mΩ MAX. (VGS = 4.0 V, ID = 0.5 A)
- Built-in G-S protection diode against ESD.
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 193 KB | |
Guide | PDF 2.76 MB | |
Guide | PDF 796 KB | |
Application Note | PDF 648 KB 日本語 | |
Brochure | PDF 2.24 MB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.