Skip to main content

Overview

Description

The 2SK3424 is a Nch Single Power Mosfet 30V 48A 11.5Mohm Mp-25/To-220Ab.

Features

  • 4.5 V drive available
  • Low on-state resistance
    RDS(on)1 = 11.5 mΩ MAX. (VGS = 10 V, ID = 24 A)
  • Low gate charge
    QG = 34 nC TYP. (ID = 48 A, VDD = 24 V, VGS = 10 V)
  • Built-in gate protection diode
  • Surface mount device available

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 196 KB 日本語
Guide PDF 796 KB
Application Note PDF 648 KB 日本語
3 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models