Skip to main content

Overview

Description

The 2SK3577 is a Nch Single Power Mosfet 30V 3.5A 63Mohm Tmm/Sc-96.

Features

  • 2.5 V drive available
  • Low on-state resistance
    RDS(on)1 = 63 mΩ MAX. (VGS = 4.5 V, ID = 2.0 A)
    RDS(on)2 = 65 mΩ MAX. (VGS = 4.0 V, ID = 2.0 A)
    RDS(on)3 = 91 mΩ MAX. (VGS = 2.5 V, ID = 2.0 A)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 200 KB 日本語
Guide PDF 796 KB
Application Note PDF 648 KB 日本語
3 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models