Skip to main content

Overview

Description

The 2SK3715 is a Nch Single Power Mosfet 60V 75A 6.0Mohm Mp-45F/To-220.

Features

  • Super low on-state resistance
    RDS(on)1 = 6.0 mΩ MAX. (VGS = 10 V, ID = 38 A)
    RDS(on)2 = 9.5 mΩ MAX. (VGS = 4 V, ID = 38 A)
  • Low Ciss: Ciss = 8400 pF TYP.
  • Built-in gate protection diode

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 228 KB
Guide PDF 796 KB
Application Note PDF 648 KB 日本語
3 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models