Overview
Description
The 2SK4178 is N-channel MOSFET device that features a low on-state resistance and excellent switching characteristics, and designed for low voltage high current applications such as DC/DC converter with synchronous rectifier.
Features
- Low on-state resistance
RDS(on)1 = 9.0 mΩ MAX. (VGS = 10 V, ID = 30 A) - Low gate to drain charge
QGD = 3.7 nC TYP. (VDD = 15 V, ID = 30 A) - 4.5 V drive available
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 398 KB | |
Guide | PDF 796 KB | |
Application Note | PDF 648 KB 日本語 | |
3 items
|