Overview
Description
MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.
Features
- Low on-resistance
RDS(on) = 0.082 Ω typ. (at ID = 9 A, VGS = 10 V, Ta = 25°C) - Low leakage current
- High speed switching
- Built-in fast recovery diode
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 95 KB | |
Guide | PDF 796 KB | |
Application Note | PDF 648 KB 日本語 | |
3 items
|
Product Options
Applied Filters: