Overview
Description
The N0436N is an N-channel MOSFET rated at 40V, 56A, and 4.7mΩ Rdson(max). The device, available in a TO-252 package, offers low on-resistance, high-speed switching, and high robustness. These MOSFETs are suitable for switching (motor drive, etc.) and load switch applications.
Features
- Low on-state resistance: RDS(on) = 4.7mΩ max. (VGS = 10V, ID = 28A)
- Low Ciss: Ciss = 3200pF typ. (VDS = 25V)
- High current: ID(DC) = ±56A
- RoHS compliant
- Quality grade: Standard
Comparison
Applications
- High current switching
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: