Skip to main content

Overview

Description

The N0531N is an N-channel MOSFET rated at 55V, 180A, 1.9mΩ Rdson(max). The device, available in a TO-247A package, offers low on-resistance, high-speed switching, and high robustness. These MOSFETs are suitable for switching (motor drive, etc.) and load switch applications.

Features

  • Low on-state resistance: RDS(on) = 1.9mΩ max. (VGS = 10V, ID = 90A)
  • Low Ciss: Ciss = 13000pF typ. (VDS = 25V)
  • High current: ID(DC) = ±180A
  • RoHS compliant
  • Quality grade: Standard

Comparison

Applications

  • High current switching

Documentation