Overview
Description
The N0606N is an N-channel MOSFET rated at 60V, 60A, 12.9mΩ Rdson(max). The device, available in a TO-220AB package, offers low on-resistance, high-speed switching, and high robustness. These MOSFETs are suitable for switching (motor drive, etc.) and load switch applications.
Features
- Low on-state resistance: RDS(on) = 12.9mΩ max. (VGS = 10V, ID = 30A)
- Low Ciss: Ciss = 2170pF typ. (VDS = 25V)
- High current: ID(DC) = ±60A
- RoHS compliant
- Quality grade: Standard
Comparison
Applications
- High current switching