Skip to main content

Overview

Description

The N0609N is a Silicon MOSFET rated at 60V, 120A, 0.003Ω Rdson(max). The device, available in a TO-220AB package, offers low on-resistance, high-speed switching, and high robustness. These MOSFETs are suitable for switching (motor drive, etc.) and load switch applications.

Features

  • Package Type: TO-220AB
  • Nch/Pch: Nch
  • Number of Channels: Single
  • VDSS (V) max.: 60
  • ID (A): 120
  • RDS (ON) (mohm) max. at 10V or 8V: 3
  • Ciss (pF) typ.: 11300
  • VGSS (V): +20/-20
  • Mounting Type: Through Hole
  • QG (nC) typ.: 210

Comparison

Applications

  • High current switching

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: