Skip to main content

Overview

Description

Support is limited to customers who have already adopted these products.

The NP160N04TDG is N-channel MOS Field Effect Transistor designed for high current switching applications.

Features

  • Super low on-state resistance RDS(on)1 = 1.6 mΩ TYP. / 2.0 mΩ MAX. (VGS = 10 V, ID = 80 A) RDS(on)2 = 2.2 mΩ TYP. / 5.4 mΩ MAX. (VGS = 4.5 V, ID = 80 A)
  • High Current Rating ID(DC) = ±160 A
  • Logic level drive type

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 367 KB
Guide PDF 2.76 MB
Guide PDF 796 KB
Product Reliability Report PDF 234 KB
Application Note PDF 648 KB 日本語
Brochure PDF 2.24 MB
6 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: