Overview
Description
These products are N-Channel MOS Field Effect Transistors designed for high current switching applications.
Features
- Channel temperature 175 degree rated
- Super low on-state resistance RDS(on)1 = 18 mΩ MAX. (VGS = 10 V, ID = 17 A) RDS(on)2 = 22 mΩ MAX. (VGS = 5 V, ID = 17 A)
- Low Ciss : Ciss = 2000 pF TYP.
- Built-in gate protection diode
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 290 KB | |
Guide | PDF 2.76 MB | |
Guide | PDF 796 KB | |
Application Note | PDF 648 KB 日本語 | |
Brochure | PDF 2.24 MB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.