Skip to main content

Overview

Description

Support is limited to customers who have already adopted these products.

The NP60N03SUG is N-channel MOS Field Effect Transistor designed for high current switching applications.

Features

  • Channel temperature 175 degree rated
  • Super low on-state resistance RDS(on) = 3.8 mΩ MAX. (VGS = 10 V, ID = 30 A)
  • High current rating ID(DC) = ±60 A
  • Low input capacitance Ciss = 5000 pF TYP.
  • Designed for automotive application and AEC-Q101 qualified

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 306 KB
Guide PDF 2.76 MB
Guide PDF 796 KB
Product Reliability Report PDF 223 KB
Application Note PDF 648 KB 日本語
Brochure PDF 2.24 MB
6 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models