Overview
Description
The NP75N04VDK is N-channel MOS Field Effect Transistors designed for high current switching applications.
Features
- Super low on-state resistance RDS(on) = 5.7 mΩ MAX. (VGS = 10 V, ID = 38 A)
- Low Ciss: Ciss = 1630 pF TYP. (VDS = 25 V)
- Logic level drive type
- Designed for automotive application and AEC-Q101 qualified
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 273 KB | |
Guide | PDF 2.76 MB | |
Guide | PDF 796 KB | |
Application Note | PDF 3.23 MB 日本語 | |
Product Reliability Report | PDF 226 KB | |
Application Note | PDF 648 KB 日本語 | |
Brochure | PDF 2.24 MB | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.