Overview
Description
Support is limited to customers who have already adopted these products.
The NP80N06MLG, NP80N06NLG, and NP80N06PLG are N-channel MOS Field Effect Transistors designed for high current switching applications.
Features
- Logic level
- Built-in gate protection diode
- Super low on-state resistance NP80N06MLG, NP80N06NLG RDS(on)1 = 8.6 mΩ MAX. (VGS = 10 V, ID = 40 A) RDS(on)2 = 13.3 mΩ MAX. (VGS = 4.5 V, ID = 35 A) NP80N06PLG RDS(on)1 = 8.3 mΩ MAX. (VGS = 10 V, ID = 40 A) RDS(on)2 = 13 mΩ MAX. (VGS = 4.5 V, ID = 35 A)
- High current rating ID(DC) = ±80 A
- Low input capacitance Ciss = 4600 pF TYP.
- Designed for automotive application and AEC-Q101 qualified
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 347 KB | |
Guide | PDF 2.76 MB | |
Guide | PDF 796 KB | |
Application Note | PDF 648 KB 日本語 | |
Brochure | PDF 2.24 MB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.