Overview
Description
Support is limited to customers who have already adopted these products.
The NP82N055PUG is N-channel MOS Field Effect Transistor designed for high current switching applications.
Features
- Channel temperature 175 degree rating
- Super low on-state resistance RDS(on) = 5.2 mΩ MAX. (VGS = 10 V, ID = 41 A)
- Low Ciss: Ciss = 6400 pF TYP.
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 296 KB | |
Guide | PDF 2.76 MB | |
Guide | PDF 796 KB | |
Product Reliability Report | PDF 227 KB | |
Application Note | PDF 648 KB 日本語 | |
Brochure | PDF 2.24 MB | |
6 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.