Skip to main content

Overview

Description

The NP90N055MUH, NP90N055NUH, NP90N055PUH are N-channel MOS Field Effect Transistors designed for high current switching applications.

Features

  • Enhancing Tch(MAX.) to 200°C (Operation time until 250 Hr)
  • Super low on-state resistance NP90N055MUH, NP90N055NUH RDS(on) = 5.8 mΩ MAX. (VGS = 10 V, ID = 45 A) NP90N055PUH RDS(on) = 5.4 mΩ MAX. (VGS = 10 V, ID = 45 A)
  • High avalanche energy, High avalanche current
  • Low input capacitance Ciss = 6200 pF TYP. (VDS = 25 V)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 359 KB
Guide PDF 2.76 MB
Guide PDF 796 KB
Application Note PDF 648 KB 日本語
Brochure PDF 2.24 MB
5 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models