Overview
Description
The UPA1901TE is a Nch Single Power Mosfet 30V 6.5A 39Mohm 6Pin Tmm/Sc-95.
Features
- 2.5 V drive available
- Low on-state resistance
RDS(on)1 = 39 mΩ MAX. (VGS = 4.5 V, ID = 3.5 A)
RDS(on)2 = 40 mΩ MAX. (VGS = 4.0 V, ID = 3.5 A)
RDS(on)3 = 54 mΩ MAX. (VGS = 2.5 V, ID = 3.5 A)
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 198 KB | |
Guide | PDF 796 KB | |
Application Note | PDF 648 KB 日本語 | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.