Skip to main content

Overview

Description

Support is limited to customers who have already adopted these products.

The µPA1914 is a switching device which can be driven directly by a 4 V power source. The µPA1914 features a low on-state resistance and excellent switching characteristics, and is suitable for applications such as power switch of portable machine and so on.

Features

  • Can be driven by a 4 V power source
  • Low on-state resistance RDS(on)1 = 57 mΩ MAX. (VGS = –10 V, ID = –2.5 A) RDS(on)2 = 86 mΩ MAX. (VGS = –4.5 V, ID = –2.5 A) RDS(on)3 = 96 mΩ MAX. (VGS = –4.0 V, ID = –2.5A)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 195 KB
Guide PDF 2.76 MB
Guide PDF 796 KB
End Of Life Notice PDF 1.32 MB 日本語
Application Note PDF 648 KB 日本語
Brochure PDF 2.24 MB
6 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models