Overview
Description
The UPA1917TE is a Pch Single Power Mosfet -20V -6A 53Mohm 6Pin Tmm/Sc-95.
Features
- 1.8 V drive available
- Low on-state resistance
RDS(on)1 = 53 mΩ MAX. (VGS = –4.5 V, ID = –3.0 A)
RDS(on)2 = 70 mΩ MAX. (VGS = –2.5 V, ID = –3.0 A)
RDS(on)3 = 107 mΩ MAX. (VGS = –1.8 V, ID = –1.5 A)
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 203 KB | |
Guide | PDF 796 KB | |
Application Note | PDF 648 KB 日本語 | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.