Overview
Description
The UPA1970TE is a Nch Dual Power Mosfet 20V 2.2A 69Mohm 6Pin Tmm/Sc-95.
Features
- 2.5 V drive available
- Low on-state resistance
RDS(on)1 = 69 mΩ MAX. (VGS = 4.5 V, ID = 1.0 A)
RDS(on)2 = 72 mΩ MAX. (VGS = 4.0 V, ID = 1.0 A)
RDS(on)3 = 107 mΩ MAX. (VGS = 2.5 V, ID = 1.0 A)
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 198 KB 日本語 | |
Guide | PDF 796 KB | |
Application Note | PDF 648 KB 日本語 | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.