Overview
Description
MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.
Features
- Low on-state resistance
RDS(on)1 = 6.6 mΩ MAX. (VGS = 10 V, ID = 7 A)
RDS(on)2 = 14 mΩ MAX. (VGS = 5.0 V, ID = 7 A) - Low input capacitance
Ciss = 3600 pF TYP. (VDS = 10 V, VGS = 0 V) - Built-in gate protection diode
- Small and surface mount package (Power SOP8)
- RoHS Compliant
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 268 KB | |
Guide | PDF 796 KB | |
Application Note | PDF 648 KB 日本語 | |
3 items
|