Overview
Description
The BCR3AM-14B 700V, 3A Triac for low power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for non-continuous motor control and other general-purpose AC control applications.
Features
- IT (RMS): 3A (non-continuous)
- VDRM: 800V (Tj = 125 °C)
- IFGTI, IRGTI, IRGT III: 30mA
- Tj: 150 °C
- Planar passivation type
Comparison
Applications
- Non-continuous motor control
- General-purpose AC control
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 376 KB | |
Product Change Notice | PDF 129 KB 日本語 | |
Product Reliability Report | PDF 278 KB | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.