Skip to main content
Order Now

Overview

Description

The BCR3FM-12LB 600V, 3A Triac for medium power use offers a 1.5V gate trigger voltage, 20mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for power supply, motor control, heater control, solenoid control, and other general-purpose AC control applications.

Features

  • IT (RMS): 3A
  • VDRM : 600V
  • Tj: 150 °C
  • IFGTI, IRGTI, IRGT III: 20mA
  • Insulated type
  • Planar passivation type
  • Viso: 2000V

Comparison

Applications

  • General-purpose AC control
  • Power supply
  • Motor control
  • Heater control
  • Solenoid control

Documentation

Type Title Date
Datasheet PDF 505 KB
Brochure PDF 5.41 MB 日本語
Product Reliability Report PDF 292 KB
Brochure PDF 1.92 MB
4 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models