Overview
Description
The CR02AM-8 400V, 0.2A thyristor for low power use offers a 0.8V gate trigger voltage, 0.1mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for solid state relay, leakage protector, timer, electric blanket, strobe flasher, and other general-purpose applications.
Features
- IT(AV): 0.3A
- VDRM: 400V
- IGT: 100µA
- RoHS Compliant
- Planar Passivation Type
- Halogen-free package (PRSS0003DJ-A)
- Completely Pb-free package (PRSS0003DJ-A)
Comparison
Applications
- Solid state relay
- Leakage protector
- Timer
- Electric blanket
- Strobe flasher
- General-purpose
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 405 KB | |
Brochure | PDF 5.41 MB 日本語 | |
Product Reliability Report | PDF 282 KB | |
Product Change Notice | PDF 129 KB 日本語 | |
Brochure | PDF 1.92 MB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
