Overview
Description
The CR05BM-12A 600V, 0.5A thyristor for low power use offers a 0.8V gate trigger voltage, 0.1mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for igniter, solid state relay, strobe flasher, circuit breaker, and other general-purpose applications.
Features
- IT(AV): 0.5A
- VDRM: 600V
- IGT: 100μA
- RoHS Compliant
- Non-Insulated Type
- Planar Passivation Type
- Halogen-free package (PRSS0003DJ-A)
- Completely Pb-free package (PRSS0003DJ-A)
Comparison
Applications
- Solid state relay
- Strobe flasher
- Igniter
- Circuit breaker
- General-purpose
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 377 KB | |
Brochure | PDF 5.41 MB 日本語 | |
Product Change Notice | PDF 129 KB 日本語 | |
Product Reliability Report | PDF 281 KB | |
Brochure | PDF 1.92 MB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
