Overview
Description
The CR12FM-12B 600V, 12A thyristor for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for power supply, motor control, heater control, and other general-purpose applications.
Features
- IT(AV): 12A
- VDRM: 600V
- IGT: 30mA
- Tj: 150 °C
- Insulated Type (Viso: 2000V)
- Planar Passivation Type
Comparison
Applications
- Power supply
- Motor control
- Heater control
- General-purpose
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 455 KB | |
Brochure | PDF 5.41 MB 日本語 | |
Product Reliability Report | PDF 291 KB | |
Brochure | PDF 1.92 MB | |
4 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
