Skip to main content
Order Now

Overview

Description

Support is limited to customers who have already adopted these products.

Renesas thyristors, which have a guaranteed junction temperature (Tj) of 150°C and are provided in a variety of packages, are ideal for inrush current prevention circuits

Features

  • IT(AV) : 6 A
  • VDRM : 600 V
  • IGT : 10 mA
  • Viso : 1800V
  • Insulated Type
  • Planar Passivation Type
  • UL Recognized : Yellow Card No. E223904

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 78 KB
Brochure PDF 5.41 MB 日本語
Product Reliability Report PDF 280 KB
Brochure PDF 1.92 MB
4 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models