Overview
Description
The BCR12CM-12LB 600V, 12A Triac for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for power supply, motor control, heater control, solenoid control, and other general-purpose AC control applications.
Features
- IT (RMS): 12A
- VDRM: 600V
- IFGTI, IRGTI, IRGT III: 30mA
- Tj: 150 °C
- Non-insulated type
- Planar passivation type
Comparison
Applications
- General-purpose AC control
- Power supply
- Motor control
- Heater control
- Solenoid control
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 481 KB | |
Brochure | PDF 5.41 MB 日本語 | |
Product Change Notice | PDF 135 KB 日本語 | |
Product Reliability Report | PDF 283 KB | |
Brochure | PDF 1.92 MB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
