Overview
Description
The BCR16CS-16LB 800V, 16A Triac for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for contactless AC switch, light dimmer, electronic flasher unit, hair dryer, control of household equipment such as TV sets, stereo system, refrigerator, washing machine, infrared kotatsu, electric fan, solenoid driver, small motor control, solid state relay, copying machine, electric tool, electric heater control, and other general-purpose control applications.
Features
- IT (RMS): 16A
- VDRM: 800V
- IFGTI, IRGTI, IRGT III: 30mA
- Maximum junction temperature of 150 °C
- Non-insulated type
- Planar passivation type
Comparison
Applications
- General-purpose AC control
- Contactless AC switch
- Electric heater control
- Household equipment control
- Solenoid control
- Solid state relay
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 214 KB | |
Product Change Notice | PDF 135 KB 日本語 | |
Product Reliability Report | PDF 284 KB | |
Product Reliability Report | PDF 284 KB | |
Product Reliability Report | PDF 284 KB | |
Product Reliability Report | PDF 283 KB | |
Product Reliability Report | PDF 284 KB | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
