Overview
Description
The BCR16RM-12LB 600V, 16A Triac for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for contactless AC switch, electric heater control, light dimmer, on/off and speed control of small induction motor, on/off control of copier lamp applications.
Features
- IT (RMS): 16A
- VDRM: 600V
- IFGTI, IRGTI, IRGTIII: 30mA
- Viso: 2000V
- Maximum junction temperature of 150 °C
- Insulated type
- Planar passivation type
Comparison
Applications
- Contactless AC switches
- Electric heater control
- Light dimmers
- On/Off and speed control of small induction motors
- On/Off control of copier lamps
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 142 KB 日本語 | |
Brochure | PDF 5.41 MB 日本語 | |
Product Reliability Report | PDF 280 KB | |
Brochure | PDF 1.92 MB | |
4 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
