Overview
Description
The BCR20RM-30LA 1500V, 20A Triac for medium power use offers a 3V gate trigger voltage, 50mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for motor control and heater control applications.
Features
- IT (RMS): 20A
- VDRM: 1500V
- IFGTI, IRGTI, IRGT III: 50mA
- Viso: 2000V
- Insulated type
- Planar passivation type
Comparison
Applications
- Motor control
- Heater control
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 146 KB 日本語 | |
Brochure | PDF 5.41 MB 日本語 | |
Product Reliability Report | PDF 291 KB | |
Brochure | PDF 1.92 MB | |
4 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
