Overview
Description
The BCR5AS-12B 600V, 5A Triac for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for small motor control, heater control, and other general purpose AC control applications.
Features
- IT (RMS): 5A
- VDRM : 600V
- IFGTI, IRGTI, IRGT III: 30mA
- Tj: 150 °C
- Planar passivation type
Comparison
Applications
- General-purpose AC control
- Small motor control
- Heater control
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 440 KB | |
Brochure | PDF 5.41 MB 日本語 | |
Product Reliability Report | PDF 281 KB | |
Brochure | PDF 1.92 MB | |
4 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.