Overview
Description
The BCR8LM-12LA 600V, 8A Triac for medium power use offers a 1.5V gate trigger voltage, 0.01A gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for white goods and home appliance applications.
Features
- IT (RMS): 8A
- VDRM: 600V
- IFGTI, IRGTI, IRGT III: 10mA
- Viso: 1800V
- Insulated Type
- Planar Type
- UL Recognized: File No. E223904
Comparison
Applications
- Switching mode power supply
- Washing machines
- Motor control
- Heater control
- General-purpose AC power control
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 132 KB | |
Brochure | PDF 5.41 MB 日本語 | |
Product Reliability Report | PDF 280 KB | |
Brochure | PDF 1.92 MB | |
4 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: