Features
- 10W Output Power
- Drives External Low Cost BJT
- Integrated Active Start-up Circuit
- Easily Meets DoE External Power Supply and EU Code of Conduct, Version 5, Tier 2 Standards
- <10mW No-Load Power Consumption
- Works with iW600 for Ultra-Fast Dynamic Load Response (DLR)
- Quasi-Resonant Control Optimizes Efficiency at All Loads
- PrimAccurate™ - Primary-Side Control, No Optocoupler Needed
- User-Configurable Voltage Offset Compensation for Voltage Loss in Cables and Connectors (4 Options)
- EZ-EMI™ Design to Easily Meet Global EMI Specifications
- SmartDefender Smart Hiccup Technology
- Helps Address Soft-Shorts in Cables, Connectors without Latching Off
- Helps Protect Cables and Connectors from Excessive Heat and Damage by Reducing Average Power During Short Circuit by at Least 50%
- Fully Protected from Fault Conditions
- Over-Temperature Protection
- Output Overvoltage and Overcurrent
- Input Undervoltage Protection
- Sense-Resistor Short Circuit Protection
- SOIC-7 Package
Description
The iW1600-03 PWM controller works with Renesas' iW600 secondary-side voltage position controller for ultra-fast dynamic load response, while PrimAccurate™ primary-side control eliminates the need for an optocoupler.
The iW1600-03 directly drives a bipolar junction transistor (BJT) for softer switching versus FETs, improving EMI and reducing the number of EMI filtering components.
With no-load power consumption of <10mW, the iW1600-03 integrates an active start-up circuit for the shortest start-up time without sacrificing no-load power consumption.
Comprehensive protection features include SmartDefender™ advanced hiccup technology to help address soft short circuits in cables and connectors.
Parameters
| Attributes | Value |
|---|---|
| Topology Characteristic | Flyback |
| Control Mode | Primary-Side Regulation Peak Current Mode DCM |
| UVLO Rising (V) | 14.5 |
| UVLO Falling (V) | 4.5 |
| VBIAS (Max) (V) | 18 |
| PWMs (#) | 1 |
| Output Power Max (W) | 10 |
| Switching Frequency (KHz) | 78 - 78 |
| No Load Power (mW) | 10 |
| Controller / Integrated | Controller |
| Advanced Features | Active Start-Up, EZ-EMI, Fast DLR, PrimAccurate, SmartDefender |
| Temp. Range (°C) | -40 to +125°C |
| Qualification Level | Standard |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| SOIC-7 | 3.81 x 4.953 | 7 | 1.27 |
Application Block Diagrams
| Household Aroma Diffuser Household aroma diffuser with connectivity and flexible power options. | |
| Portable Ultraviolet (UV) Disinfector Foldable UV disinfector offers portable, eco-friendly sanitation with safety and charging features. |
Additional Applications
- 10W AC/DC Travel Adapters for Smartphones and Tablets
- AC/DC Offline Power Supplies for Consumer Electronics
Applied Filters:
Loading