Skip to main content

Overview

Description

The iW1676 is a high-performance AC/DC controller designed to drive a low-cost bipolar junction transistor (BJT) power switch in peak current mode PWM flyback power supplies up to 5W. Ideal for power adapters for smartphones, the iW1676 integrates Renesas' PrimAccurate™ digital primary-side control, eliminating the need for the secondary-side optocoupler, and reducing component count and solution cost.

The iW1676 easily meets the US DoE’s external power supply standard and the EU’s Code of Conduct, Version 5, Tier 2 standard, with a no-load power consumption of less than 30mW. Additional features include Renesas' proprietary EZ-EMI™ technology, quasi-resonant control for optimal efficiency at heavy loads, cable and connector voltage drop compensation options, full protection from fault conditions, and tiny packaging.

Features

  • Easily meets DoE external power supply and EU Code of Conduct, Version 5, Tier 2 standards
    • Less than 30mW no-load power consumption
  • Low 1.7µA start-up current
  • 64kHz PWM switching frequency
  • Voltage offset compensation for voltage loss in cables and connectors (4 options)
  • PrimAccurate™ - Primary-side control, no optocoupler needed
  • Intrinsically low noise solution - No audible noise over the entire operating range
  • Quasi-resonant control for optimal efficiency
  • EZ-EMI™ design to easily meet global EMI specifications
  • Fast dynamic load regulation
  • Tiny SOT-23-5 package
  • Fully protected from fault conditions
    • Over-temperature protection
    • Output overvoltage and overcurrent
    • Input undervoltage protection
    • Sense-resistor short circuit protection

Comparison

Applications

  • Power adapters for portable electronics
  • Consumer electronics power supplies
  • Linear AC/DC power supply replacement

Documentation

Type Title Date
Datasheet PDF 974 KB
White Paper PDF 597 KB
2 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: